IESNA:LM-63-2002
[TEST]P956205
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58304
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6840.9 8565.4 10124.4 11331.2 12315.4 12872.2 13134 13227.3 13699.8 14711
16381.4 18491.1 20567.8 22226.1 23676.7 25000.9 25837.6 26051.3 25536.6 24233.5
21603.1 17055.5 14079 11791.7 9338.9 6570 4318.8 3027.7 2362.6 2040.5
1850.9 1556 1318.2 457.5 222.7 36.1 0
6840.9 8625.6 10199.6 11427.5 12330.4 12941.4 13254.4 13341.7 13732.9 14644.8
16188.8 18256.4 20293.9 22009.4 23475.1 24799.3 25792.5 26150.6 25822.6 24718
22521 18319.6 14647.8 12300.3 9877.6 7162.9 4710.1 3178.2 2437.8 2112.8
1869 1580.1 1330.3 565.8 237.8 45.1 0
6840.9 8550.3 10094.3 11334.2 12300.3 13001.6 13389.8 13555.3 13862.3 14680.9
15996.1 17832 19788.3 21512.8 22906.2 24019.8 25064.1 25572.8 25443.3 24561.5
22794.9 19908.6 15869.7 13052.7 10648 8017.6 5354.1 3557.4 2630.4 2185
1929.2 1679.4 1438.6 1098.5 559.8 66.2 0
6840.9 8550.3 10049.1 11286.1 12318.4 13109.9 13639.6 13916.5 14205.4 14837.4
15815.6 17239.1 18930.5 20552.7 21858.9 22930.3 23830.2 24558.5 24754.1 24465.2
23402.8 21431.5 18662.7 15385.2 12300.3 9558.6 6684.4 4279.7 2919.3 2221.1
1917.1 1664.3 1420.5 1131.6 794.5 310 0
6840.9 8297.5 9751.2 11021.2 12110.7 13073.8 13841.3 14349.9 14674.9 15174.5
15987.1 17031.5 18382.8 19758.2 20995.1 22060.5 22927.3 23697.8 24245.5 24393
24101.1 23204.2 21464.6 18834.2 15761.4 12622.4 9405.1 6199.8 3894.5 2612.4
1992.4 1769.7 1537.9 1173.8 791.5 246.8 0
6840.9 8165.1 9477.3 10714.3 11857.9 12917.3 13880.4 14641.8 15159.5 15644
16252 17124.7 18136 19336.8 20546.7 21750.5 22773.8 23574.4 24179.3 24678.9
25067.1 24937.7 24393 23156 21019.2 18250.3 14690 11265 7575.2 4677
3033.7 2073.6 1501.8 908.9 457.5 120.4 0
6840.9 7912.3 9052.9 10217.7 11349.3 12459.8 13531.3 14485.3 15276.8 15911.9
16555.9 17260.2 18033.7 18996.7 20101.3 21353.3 22641.4 23884.4 24985.9 25955
26836.8 27805.9 28242.3 28513.2 28453 27225 24880.5 21145.6 16203.8 10976.1
6335.3 3289.5 1679.4 969.1 472.5 162.5 0
6840.9 7719.7 8634.6 9633.8 10669.1 11647.2 12697.6 13717.9 14699 15565.8
16432.5 17236.1 17964.4 18749.9 19574.6 20459.4 21485.7 22647.4 23917.5 25265.8
26737.5 28850.2 30556.7 31598 32783.8 33641.6 33752.9 32600.2 29602.6 24751.1
18033.7 11638.2 5932 2419.7 863.8 168.5 0
6840.9 7373.6 8017.6 8764 9582.6 10449.4 11331.2 12204 13067.8 13955.6
14885.6 15746.3 16682.3 17660.5 18677.7 19698 20829.6 22099.7 23505.1 25097.2
26957.2 29777.2 32576.1 34493.3 36940.1 39820.3 42902.2 44957.7 44518.3 40380.1
31859.9 20655 8761 2675.6 842.7 174.6 0
6840.9 7313.4 7954.4 8640.6 9414.1 10232.7 11069.4 11903.1 12727.7 13564.4
14389 15243.7 16146.6 17124.7 18136 19186.3 20354.1 21645.2 23089.8 24736.1
26593 29578.6 32398.6 34475.2 37090.6 40229.6 43594.4 45737.2 45330.9 40930.9
31670.3 19366.9 7421.7 2049.6 662.1 150.5 0
6840.9 7084.6 7415.7 7861.1 8399.9 8986.7 9579.6 10202.6 10846.7 11496.8
12152.9 12830 13513.2 14235.5 15012 15833.6 16736.5 17759.8 18993.7 20402.2
22117.7 24844.4 26912 28952.6 31441.5 34436.1 37247.1 38466 37192.9 32338.4
23872.3 13287.5 3831.2 803.6 267.9 60.2 0
6840.9 6916.1 7102.7 7370.6 7740.7 8141 8577.4 9025.9 9480.3 9964.9
10437.4 10891.8 11361.3 11827.8 12321.4 12842.1 13389.8 14054.9 14825.4 15824.6
17269.2 19062.9 20284.9 21651.2 23285.4 25067.1 26283 25858.7 23733.9 19749.1
14262.6 7298.3 2380.6 710.3 243.8 57.2 0
6840.9 6765.6 6792.7 6916.1 7117.8 7325.4 7599.3 7870.2 8138 8417.9
8661.7 8881.4 9065 9233.5 9350.9 9426.1 9501.4 9552.5 9636.8 9832.4
10301.9 10578.8 10630 10732.3 10891.8 11036.3 10642 9393 7611.3 5640
3834.3 2172.9 1089.5 460.5 222.7 78.3 0
6840.9 6449.6 6217.9 6097.5 6085.5 6133.6 6214.9 6305.2 6368.4 6407.5
6404.5 6329.2 6211.9 6046.3 5826.6 5558.8 5236.7 4902.7 4595.7 4309.8
4014.8 3753 3533.3 3352.7 3196.2 3036.7 2838.1 2570.2 2200 1703.4
1240 911.9 632 406.3 231.7 66.2 0
6840.9 6157.7 5733.3 5546.7 5501.6 5540.7 5625 5715.3 5760.4 5748.4
5685.2 5573.8 5411.3 5209.7 4974.9 4734.1 4484.3 4234.5 3987.7 3716.9
3443 3196.2 3015.6 2907.3 2865.2 2871.2 2865.2 2780.9 2573.2 2227.1
1694.4 1167.7 818.6 538.7 267.9 60.2 0
6840.9 5929 5417.3 5215.7 5224.7 5339.1 5465.5 5546.7 5552.8 5498.6
5393.2 5242.8 5065.2 4860.5 4643.8 4430.2 4204.4 3966.7 3722.9 3497.2
3325.6 3178.2 3078.8 3015.6 2961.5 2898.3 2798.9 2696.6 2570.2 2368.6
2061.6 1619.2 1062.4 586.9 279.9 60.2 0
6840.9 5709.3 5182.6 5047.1 5131.4 5287.9 5411.3 5471.5 5447.4 5354.1
5209.7 5038.1 4839.5 4643.8 4436.2 4234.5 4096.1 3930.6 3722.9 3557.4
3446 3298.5 3066.8 2883.2 2762.8 2645.5 2525.1 2404.7 2296.3 2197
2079.6 1890 1546.9 1185.8 695.2 168.5 0
6840.9 5585.9 5059.2 4983.9 5128.4 5278.9 5402.3 5438.4 5381.2 5233.7
5056.2 4854.5 4637.8 4445.2 4279.7 4186.4 4075 3960.7 3849.3 3602.5
3382.8 3208.3 3033.7 2871.2 2702.6 2555.2 2410.7 2278.3 2139.8 1980.3
1823.8 1682.4 1474.7 1273.1 890.8 346.1 0
6840.9 5480.5 4980.9 4971.9 5131.4 5275.9 5384.2 5396.3 5309 5149.5
4947.8 4725.1 4526.5 4342.9 4219.5 4114.2 3978.7 3795.1 3632.6 3437
3286.5 3118 2952.4 2802 2675.6 2546.1 2407.7 2266.2 2100.7 1917.1
1715.5 1537.9 1309.2 990.2 656.1 273.9 0
6840.9 5420.3 4941.8 4968.9 5143.4 5284.9 5381.2 5363.1 5251.8 5062.2
4827.4 4607.7 4421.1 4279.7 4213.5 4054 3807.2 3521.3 3406.9 3310.6
3139 3006.6 2892.2 2723.7 2597.3 2498 2368.6 2215.1 2031.5 1829.9
1610.1 1513.8 1303.2 851.7 620 379.2 0
6840.9 5408.3 4917.7 4971.9 5146.5 5290.9 5378.2 5354.1 5218.7 5005
4767.2 4550.5 4367 4279.7 4177.4 3975.7 3614.6 3376.8 3316.6 3199.2
3048.7 2886.2 2732.7 2615.4 2543.1 2479.9 2362.6 2218.1 2043.5 1841.9
1628.2 1682.4 1342.3 896.9 683.2 252.8 0
6840.9 5408.3 4914.7 4980.9 5149.5 5293.9 5375.2 5363.1 5230.7 5008
4767.2 4547.5 4364 4282.7 4168.3 3963.7 3587.5 3379.8 3331.7 3196.2
3039.7 2862.2 2735.7 2579.2 2558.2 2479.9 2359.5 2218.1 2055.6 1838.9
1634.2 1658.3 1152.7 927 674.2 243.8 0
